MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Cable for use with terminal blocks; 2m

FA-MOD PLC: Cable

SeriesCOMMON
TypeA6TB-E; MINUS COMMON/SOURCE
Cable Length (m)2

Product Dimensions & Weight

Weight (kg)0,37

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO