MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT FX Series Adapter cable; 0.3 m

FA-COM PLC: Cable

SeriesMELSEC-F SERIES
TypeCONNECTION CABLE FOR FX-30P
Cable Length (m)0,3

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)22,87
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO