MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

RS422 connection cable for FX

FA-COM PLC: Cable

SeriesMELSEC-F SERIES
TypeRS-422
Cable Length (m)0,3

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)23
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
WEEEB2B