MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

RS422 connection cable for FX0/0S/0N/2N

FA-COM PLC: Cable

SeriesMELSEC-F SERIES
TypeRS-422
Cable Length (m)1,5

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)22,87
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B