MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Crossover cable for input units

FA-COM PLC: Cable

SeriesMELSEC-F SERIES
TypePOWER CABLE
Cable Length (m)0,1

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)22,87
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO