MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series RS-232 conversion cable; round connector to 9-pin D-sub connector

FA-MOD PLC: Cable

SeriesMELSEC-Q SERIES
TypeRS-232
Cable Length (m)0,53

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)35
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO