MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Connection cable 37-pin (Sub-D-type), length 5 m, open end

FA-MOD PLC: Cable

SeriesCOMMON
Type40-CORE; 37-PIN D-SUB/OPEN END
Cable Length (m)5

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)20
Wood (g)0
Glass (g)0
Others (g)50

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B