CS
EN
EN
Czech
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Programmable Controllers MELSEC
TB-EY-CAB-1M
Cables
Cables
Other options
TB-EY-CAB-1M
Material number 149041
PLC, FX Series Connection cable 1 m for 2 pcs. terminal block TB-EY
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
FA-COM PLC: Cable
Series
COMMON
Type
TERMINAL BLOCK CABLE
Cable Length (m)
1
Conformity
CE
COMPLIANT
EAC
NON-COMPLIANT
Environmental
REACH Limit Exceeded
NO
RoHS Compliance
NOT IN SCOPE
Dangerous Goods Class
NO
WEEE
B2B
Dangerous Goods Identifier
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Controllers
Programmable Controllers MELSEC
Options
Cables
TB-EY-CAB-1M