MITSUBISHI ELECTRIC Changes for the Better

PLC Connection-plug for I/O-Modules Source-Input/Sink-Output, crimp

FA-MOD PLC: Other Option

SeriesCOMMON
TypeCONNECTOR
Compatible DeviceIQ-R, Q, L

Product Dimensions & Weight

Depth (mm)46
Weight (kg)0.035
Width (mm)14
Height (mm)72.72

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO