MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Connection-plug for I/O-Modules as A6CON-1 w/ 45 degree cable-outlet

FA-MOD PLC: Other Option

SeriesCOMMON
TypeCONNECTOR
Compatible DeviceIQ-R, Q, L

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO