MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Terminal block; negative common input modules, two wire

FA-MOD PLC: Other Option

SeriesCOMMON
TypeTERMINAL BLOCK
Compatible DeviceIQ-R, Q, L

Product Dimensions & Weight

Weight (kg)0,448

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)68
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)27
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO