MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Terminal block; source output modules, one wire

FA-MOD PLC: Other Option

SeriesCOMMON
TypeTERMINAL BLOCK
Compatible DeviceIQ-R, Q, L

Product Dimensions & Weight

Width (mm)120
Height (mm)78,5
Depth (mm)52
Weight (kg)0,338

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)65
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)8
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO