MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Relay terminal module; 16 points; sink output modules; 24VDC; 2A/point 8A/common

FA-MOD PLC: Other Option

SeriesCOMMON
TypeTERMINAL BLOCK
Compatible DeviceIQ-R, L

Product Dimensions & Weight

Depth (mm)52,6
Weight (kg)0,35
Width (mm)180
Height (mm)67

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B