MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC e-CON connection accessory; ECN-M type; Set (20 pcs)

FA-MOD PLC: Other Option

SeriesCOMMON
TypeCONNECTOR
Compatible DeviceE-CON TYPES

Product Dimensions & Weight

Width (mm)14,7(15,8)
Height (mm)15,6(23,4)
Depth (mm)5,9(6,4)
Weight (kg)0,002

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)0
Other paper (g)18,6
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)11,74
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B