MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX Series Extension terminal block 16 inputs/outputs

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeTERMINAL BLOCK
Compatible DeviceFX2, FX3, FX5

Product Dimensions & Weight

Width (mm)150
Height (mm)55
Depth (mm)45
Weight (kg)0,05

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)32
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B