MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX Series Hand-held programming unit

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeHANDY PROGRAMMING UNIT
Compatible DeviceFX0, FX1, FX2, FX3

Product Dimensions & Weight

Width (mm)87
Height (mm)170
Depth (mm)30
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)95
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO