MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

FX Series Connector FX2NC-64ET, FX3U-2HC, 40 pin, incl. cripm contacts, AWG22

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeCONNECTOR
Compatible DeviceFX3GC, FX3UC

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)22,87
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B