MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX2N Adapter for FX extension or special function modules

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeCONVERSION ADAPTER
Compatible DeviceFX0N, FX2N

Product Dimensions & Weight

Width (mm)60
Height (mm)30
Depth (mm)16,5
Weight (kg)0,049

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)24
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO