FX2NC-CNV-IF

PLC, FX3UC Communication adapter for FX special function modules

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeCONVERSION ADAPTER
Compatible DeviceFX1NC, FX2NC, FX3GC, FX3UC

Product Dimensions & Weight

Width (mm)90
Height (mm)4,6
Depth (mm)74
Weight (kg)0,085

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsLR

Product Packaging

Cardboard (g)51
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO