MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX3G Analog setpoint adapter for 8 setpoint values

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeEXPANSION BOARD
Compatible DeviceFX3G, FX3S

Product Dimensions & Weight

Width (mm)35
Height (mm)51,2
Depth (mm)12
Weight (kg)0,02

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)10,8
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1,6
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO