MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX3U analog setpoint adapter for 8 stpoints

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeEXPANSION BOARD
Compatible DeviceFX3U, FX3UC-32MT-LT(-2)

Product Dimensions & Weight

Width (mm)19,6
Height (mm)46,1
Depth (mm)53,5
Weight (kg)0,02

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)26
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO