Series | MELSEC-F SERIES |
---|---|
Type | EXPANSION BOARD |
Compatible Device | FX3U, FX3UC-32MT-LT(-2) |
Depth (mm) | 53.5 |
---|---|
Weight (kg) | 0.01 |
Width (mm) | 19.6 |
Height (mm) | 46.1 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV GL,KR,LR,NK,RINA |
EAC | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 26 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |