MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX3U Series Flash-RAM memory cassette; 64k steps PLC program

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeFLASH MEMORY
Compatible DeviceFX3U, FX3UC

Product Dimensions & Weight

Width (mm)37
Height (mm)20
Depth (mm)6,1
Weight (kg)0,014

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO