MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

FX5;FX5UC Bus converter

FA-COM PLC: Other Option

SeriesMELSEC IQ-F SERIES
TypeCONVERSION ADAPTER
Compatible DeviceFX5U, FX5UJ

Product Dimensions & Weight

Width (mm)14,6
Height (mm)90
Depth (mm)74
Weight (kg)0,06

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)51
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO