MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, L-Series Display; 16 characters x 4 lines; green/red switch.; optional

FA-MOD PLC: Other Option

SeriesMELSEC-L SERIES
TypeDISPLAY UNIT

Product Dimensions & Weight

Width (mm)45
Height (mm)50
Depth (mm)15
Weight (kg)0,03

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)25
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)11
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12626-81-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO