MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, L-Series Spring Clamp Terminalblock

FA-MOD PLC: Other Option

SeriesMELSEC-L SERIES
TypeSPRING CLAMP TERMINAL BLOCK
Compatible DeviceL

Product Dimensions & Weight

Depth (mm)20
Weight (kg)0,04
Width (mm)20
Height (mm)76,8

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)57
Steel (g)0
Glass (g)0
Other plastic (g)17
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO