MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC L-Series Wring space module for replacement AnS to L

FA-MOD PLC: Other Option

SeriesMELSEC-L SERIES
TypeSPACE UNIT
Compatible DeviceL

Product Dimensions & Weight

Width (mm)16,5
Height (mm)90
Depth (mm)95
Weight (kg)0,07

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)34
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO