MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Analog switching module; single-pole contact; voltage signal; 24VDC power supply

FA-MOD PLC: Other Option

SeriesCOMMON
TypeANALOG SWITCHING MODULE

Product Dimensions & Weight

Depth (mm)124
Weight (kg)0,121
Width (mm)30
Height (mm)76

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)39
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)20

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO