MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC iQ-R Series battery-less option memory cassette

FA-MOD PLC: Other Option

SeriesMELSEC IQ-R SERIES
TypeBATTERYLESS OPTION CASSETTE
Compatible DeviceIQ-R

Product Dimensions & Weight

Width (mm)32
Height (mm)49
Depth (mm)18,5
Weight (kg)0,02

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)18
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)6
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO