Series | COMMON |
---|---|
Type | SD MEMORY CARD |
Compatible Device | IQ-R, IQ-F, Q, L, GOT |
Width (mm) | 24 |
---|---|
Height (mm) | 32 |
Depth (mm) | 2,1 |
Weight (kg) | 0,002 |
CE | COMPLIANT |
---|---|
UL/cUL | NON-COMPLIANT |
EAC | COMPLIANT |
Shipping Approvals | ABS,BV,DNV GL,KR,LR,NK,RINA |
UKCA | COMPLIANT |
Cardboard (g) | 25 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 4 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | B2B |