MITSUBISHI ELECTRIC Changes for the Better

PLC iQ-R Series SRAM Card 1MB

FA-MOD PLC: Other Option

SeriesMELSEC IQ-R SERIES
TypeEXPANSION SRAM CASSETTE
Compatible DeviceIQ-R

Product Dimensions & Weight

Depth (mm)18.5
Weight (kg)0.02
Width (mm)32
Height (mm)49

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)6
Wood (g)0
Other paper (g)18

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO