MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series Compact SRAM Memory Card 1 MB

FA-MOD PLC: Other Option

SeriesMELSEC-Q SERIES
TypeSRAM CARD
Compatible DeviceQ

Product Dimensions & Weight

Width (mm)42,5
Height (mm)45
Depth (mm)3,3
Weight (kg)0,015

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)15
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO