MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

SPS SystemQ iQ SRAM memory cassette for QnUDVCPU;4MB

FA-MOD PLC: Other Option

SeriesMELSEC-Q SERIES
TypeEXPANSION SRAM CASSETTE
Compatible DeviceQ

Product Dimensions & Weight

Width (mm)32
Height (mm)49
Depth (mm)18,5
Weight (kg)0,02

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)18
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)6
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO