MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series DIN rail mounting adapter for Q38B/Q312B/Q68B/Q612B

FA-MOD PLC: Other Option

SeriesCOMMON
TypeDIN RAIL MOUNTING ADAPTER
Compatible DeviceIQ-R, Q

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)0
Other paper (g)36
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B