MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series Spring/tension clamp Frontunit for 16-point I/O modules

FA-MOD PLC: Other Option

SeriesCOMMON
TypeSPRING CLAMP TERMINAL BLOCK
Compatible DeviceIQ-R, Q

Product Dimensions & Weight

Width (mm)27
Height (mm)82,5
Depth (mm)23
Weight (kg)0,07

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA

Product Packaging

Cardboard (g)69
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO