Series | MELSEC IQ-R SERIES |
---|---|
Type | DIN RAIL MOUNTING ADAPTER |
Compatible Device | IQ-R |
CE | NOT IN SCOPE |
---|---|
EAC | NON-COMPLIANT |
UKCA | NOT IN SCOPE |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 13 |
Wood (g) | 0 |
Other paper (g) | 18 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 108-78-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |