MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX Series Sensor terminal block for 16 inputs, screw connection

FA-COM PLC: Other Option

SeriesCOMMON
TypeSCREW TYPE TERMINAL BLOCK
Compatible DeviceFX3, FX5

Product Dimensions & Weight

Width (mm)116
Height (mm)45
Depth (mm)54
Weight (kg)0,171

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO