CS
EN
EN
Czech
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Programmable Controllers MELSEC
TB-20-S
Other options
Cables
Other options
TB-20-S
Material number 149148
PLC, FX Series Terminal block, 20 pin., screw connection
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
FA-COM PLC: Other Option
Series
COMMON
Type
SCREW TYPE TERMINAL BLOCK
Compatible Device
FX3, FX5
Product Dimensions & Weight
Weight (kg)
0.099
Conformity
CE
COMPLIANT
EAC
NON-COMPLIANT
Environmental
REACH Limit Exceeded
NO
RoHS Compliance
COMPLIANT
Dangerous Goods Class
NO
WEEE
B2B
Dangerous Goods Identifier
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Controllers
Programmable Controllers MELSEC
Options
Other options
TB-20-S