Series | COMMON |
---|---|
Type | SPRING CLAMP TERMINAL BLOCK |
Compatible Device | FX3, FX5 |
Width (mm) | 75 |
---|---|
Height (mm) | 45 |
Depth (mm) | 63 |
CE | COMPLIANT |
---|
REACH Limit Exceeded | NO |
---|---|
REACH Substance CAS Number | N/A |
Dangerous Goods Regulations | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |