MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX Series Terminal block for 8 outputs, screw connection

FA-COM PLC: Other Option

SeriesCOMMON
TypeSCREW TYPE TERMINAL BLOCK
Compatible DeviceFX3, FX5

Product Dimensions & Weight

Width (mm)49,6
Height (mm)100
Depth (mm)94
Weight (kg)0,343

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO