MITSUBISHI ELECTRIC Changes for the Better

PLC, FX2N Analog modul; 4 analog inputs, 16 bits; 1 analog output, 12 bits

FA-COM PLC: Analogue I/O Module

SeriesMELSEC-F SERIES
TypeFX2N
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC8
Integrated Analogue Inputs4
Integrated Analogue Outputs1
Input Voltage Range (V)-10-10; -0,1-0,1
Input Current Range (mA)-20-20; 4-20
Output Voltage Range (V)-10-10
Output Current Range (mA)0-20; 4-20
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55

Product Dimensions & Weight

Depth (mm)87
Weight (kg)0.3
Width (mm)55
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsBV,DNV GL,RINA
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)71
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B