Series | MELSEC-F SERIES |
---|---|
Type | FX2N |
Power Supply (V) | 24 |
Current Type | DC |
Occupied I/O Points on PLC | 8 |
Integrated Analogue Inputs | 8 |
Input Voltage Range (V) | -20 |
Input Current Range (mA) | -20-20; 4-20 |
Min. Ambient Temperature (°C) | 0 |
Max. Ambient Temperature (°C) | 55 |
Depth (mm) | 75 |
---|---|
Weight (kg) | 0.4 |
Width (mm) | 75 |
Height (mm) | 105 |
CE | COMPLIANT |
---|---|
Shipping Approvals | BV,DNV GL,NK,RINA |
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 78 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |