MITSUBISHI ELECTRIC Changes for the Better

FX3G-2AD-BD

Material number 221265
PLC, FX3G Analog adapter, 2 analog inputs, 12bit

FA-COM PLC: Analogue I/O Module

SeriesMELSEC-F SERIES
TypeFX3G
Integrated Analogue Inputs2
Input Voltage Range (V)0-10
Input Current Range (mA)4-20
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55

Product Dimensions & Weight

Depth (mm)12
Weight (kg)0.02
Width (mm)35
Height (mm)51.2

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)11
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 2451-62-9, 693-98-1, 80-05-7, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO