Series | MELSEC-F SERIES |
---|---|
Type | FX3U |
Power Supply (V) | 24 |
Current Type | DC |
Integrated Analogue Inputs | 4 |
Input Type | RTD |
Applicable RTD Type | PT100 |
Depth (mm) | 89.5 |
---|---|
Weight (kg) | 0.1 |
Width (mm) | 17.6 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 51 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 2451-62-9, 1303-86-2 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |