FX3U-4AD-TC-ADP

Material number 165273
PLC, FX3U Analog input module for thermo-elements; 4 thermo-coupler inputs

FA-COM PLC: Temperature Module

SeriesMELSEC-F SERIES
TypeFX3U
Power Supply (V)24
Current TypeDC
Integrated Analogue Inputs4
Input TypeTHERMOCOUPLE
Applicable Thermocouple TypeK,J

Product Dimensions & Weight

Depth (mm)89.5
Weight (kg)0.1
Width (mm)17.6
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)51
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 2451-62-9, 1303-86-2
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO