Series | MELSEC-F SERIES |
---|---|
Type | FX3U |
Power Supply (V) | 24 |
Current Type | DC |
Occupied I/O Points on PLC | 8 |
Integrated Analogue Outputs | 4 |
Output Voltage Range (V) | 0-10 |
Output Current Range (mA) | 4-20 |
Min. Ambient Temperature (°C) | 0 |
Max. Ambient Temperature (°C) | 55 |
Depth (mm) | 87 |
---|---|
Weight (kg) | 0.2 |
Width (mm) | 55 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 37.9 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 9.9 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 2451-62-9, 71868-10-5 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |