MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX3U Temperature control module, 4 inputs, 4 transistor outputs, PID loop

FA-COM PLC: Temperature Module

SeriesMELSEC-F SERIES
TypeFX3U
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC8
Integrated Analogue Inputs4
Input TypeTHERMOCOUPLE/RTD
Applicable RTD TypePT100,JPT100,PT1000
Applicable Thermocouple TypeK,J,R,S,E,T,B,N,PLII,U,L
Integrated Digital Outputs4

Product Dimensions & Weight

Width (mm)90
Height (mm)90
Depth (mm)86
Weight (kg)0,4

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)83
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO