MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX3UC Analog input module; 16 bit; 4 analog inputs for current or voltage

FA-COM PLC: Analogue I/O Module

SeriesMELSEC-F SERIES
TypeFX3UC
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC8
Integrated Analogue Inputs4
Input Voltage Range (V)-10-10
Input Current Range (mA)-20-20;4-20
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55

Product Dimensions & Weight

Width (mm)20,2
Height (mm)90
Depth (mm)89
Weight (kg)0,13

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)71
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO