MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, FX3U High-speed counter module (4x 200 kHz)

FA-COM PLC: Counter Module

SeriesMELSEC-F SERIES
TypeFX3U

Product Dimensions & Weight

Depth (mm)89,5
Weight (kg)0,08
Width (mm)17,6
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)51
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO