MITSUBISHI ELECTRIC Changes for the Better

PLC, FX2N Modular extension unit; 16 inputs 24 VDC; sink

FA-COM PLC: Digital I/O Module

SeriesMELSEC-F SERIES
TypeFX2N
Occupied I/O Points on PLC16
Integrated Digital Inputs16

Product Dimensions & Weight

Depth (mm)87
Weight (kg)0.14
Width (mm)40
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsBV,DNV,LR
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)37.9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO